71 S/4 - IEC B3 - 230/400V
Part no. 32010100
NORD standard asynchronous motors fulfill all common efficiency regulations, are available in all international standards and are available with various options.
Product attributes
Technical description | 71 S/4 P731 B3 230/400 2/I |
---|
Cable entry (metric) | Cable gland at I |
---|---|
Motor type | Asynchronous |
Motor frame size | 71 |
Efficiency class | IE1 |
Braking motor | No |
Motor protection class | IP55 |
Insulation class | F |
Operating mode of motor | S1 |
Mechanical design | IEC |
Flange type motor | IEC B3 |
Power factor 1 | 0.77 |
---|---|
IA / IN 1 | 3.3 |
Nominal motor voltage (V) | 230/400 |
ETA 50% Nominal load voltage | 58.9 |
ETA 75% Nominal load voltage | 62.5 |
ETA 100% Nominal load voltage | 63.0 |
Nominal frequency | 50 Hz |
Nominal power | 0.25 kW |
Motor speed | 1,380 r/min |
Gross Weight | 5.40 kg |
---|