Braking Resistor SK BR2-100/400-C
Part no. 278282040
Product attributes
Technical description | BRAKE RESISTOR SK BR2-100/400-C |
---|
Assembly of braking resistor | Features |
---|---|
Braking resistor type | Features |
Resistance | 100 Ω |
---|---|
Max. Energy consumption | 14.4 kWs |
Depth | 100 mm |
Width | 178 mm |
Height | 252 mm |
Max. nominal power | 0.400 kW |
Gross Weight | 0.37 kg |
---|
Fulfilled certificates and conformities | CE labelling, RoHS, cUL |
---|
Temperature monitoring of the braking resistor | Yes |
---|