Braking Resistor SK BR2-12/1500-C
Part no. 278282015
Product attributes
Technical description | BRAKE RESISTOR SK BR2-12/1500-C |
---|
Assembly of braking resistor | Wall-mounted |
---|---|
Braking resistor type | Chassis braking resistor |
Resistance | 12 Ω |
---|---|
Max. Energy consumption | 54.0 kWs |
Max. nominal power | 1.500 kW |
Height | 120 mm |
Width | 185 mm |
Depth | 575 mm |
Gross Weight | 4.50 kg |
---|
Fulfilled certificates and conformities | CE labelling, RoHS, cURus certification |
---|
Temperature monitoring of the braking resistor | Yes |
---|