Braking Resistor SK BR2-30/1500-C
Part no. 278282150
Product attributes
| Technical description | BRAKE RESISTOR SK BR2- 30/1500-C |
|---|
| Braking resistor type | Chassis braking resistor |
|---|---|
| Assembly of braking resistor | Wall-mounted |
| Min. permissible ambient temperature | -30 °C |
|---|---|
| Max. permissible ambient temperature | 40 °C |
| Max. permissible ambient temperature at S3-70% 10min | 50 °C |
| Max. Energy consumption | 54.0 kWs |
| Max. nominal power | 1.500 kW |
| Height | 120 mm |
| Width | 185 mm |
| Depth | 575 mm |
| Gross Weight | 2.23 kg |
|---|
| Fulfilled certificates and conformities | CE labelling, RoHS, cURus certification |
|---|
| Temperature monitoring of the braking resistor | Yes |
|---|