Braking Resistor SK BR4-150/100
Part no. 275991115
Product attributes
Technical description | BRAKE RESISTOR SK BR4-150/100 |
---|
Assembly of braking resistor | Features |
---|---|
Braking resistor type | Features |
Resistance | 150 Ω |
---|---|
Max. Energy consumption | 2.2 kWs |
Max. nominal power | 0.100 kW |
Gross Weight | 0.36 kg |
---|
Temperature monitoring of the braking resistor | No |
---|