Potentiometer SK TU4-POT-123-B
Part no. 275281110
SK TU4-POT-123-B control unit with integrated 24 V power supply for mounting to a decentralised device of the electronic drive technology or in its immediate vicinity. The control unit features three control keys and a potentiometer (0–10 V, 10 kΩ).
Product attributes
| Technical description | TECHNOLOGY BOX SK TU4-POT-123-B |
|---|
| Min. permissible ambient temperature | -25.00 °C |
|---|---|
| Max. permissible ambient temperature | 50.00 °C |
| Gross Weight | 0.70 kg |
|---|