SK 1SI40/1SI50/1SI63 – NEMA 140TC Motor adapter
Part no. 60595500
Product attributes
| Technical description | FLEXBLOC NEMA140C 166 H=49 1SI50 |
|---|
| Flange type | IEC B14 |
|---|---|
| Oberflächenveredelung | Without surface treatment |
| Motor attachment (NEMA/IEC/Servo) | NEMA 143TC/145TC |
| Outer diameter of drive flange | 120 mm |
|---|---|
| External diameter | 166 mm |
| Gross Weight | 0.85 kg |
|---|