UNIVERSAL SI worm gear unit - SK 1SI31 i = 25,00 - 0,625"
Part no. 60392250
Product attributes
Technical description | UNIWORM ASSEMBLY 1SI31 I= 25 0.625-inch |
---|
Gear unit type | SK 1SI31 |
---|---|
Shaft dimension output shaft | 0.625" |
Ratio | 25 |
---|
Gross Weight | 1.45 kg |
---|