180 LP/4 - IEC B3 - 400/690V
Part no. 38050129
NORD standard asynchronous motors fulfill all common efficiency regulations, are available in all international standards and are available with various options.
Product attributes
Technical description | 180LP/4 P738 B3 400/690 TF 2/I FDB250 |
---|
Cable entry (metric) | Cable gland at I |
---|---|
Motor type | Asynchronous |
Motor frame size | 180 |
Efficiency class | IE3 |
Braking motor | Yes |
Motor protection class | IP55 |
Insulation class | F |
Operating mode of motor | S1 |
Mechanical design | IEC |
Flange type motor | IEC B3 |
Braking torque | 250 Nm |
---|---|
Power factor 1 | 0.87 |
IA / IN 1 | 8.0 |
Nominal motor voltage (V) | 400/690 |
ETA 50% Nominal load voltage | 93.2 |
ETA 75% Nominal load voltage | 93.5 |
ETA 100% Nominal load voltage | 93.1 |
Nominal frequency | 50 Hz |
Nominal power | 22.00 kW |
Motor speed | 1,475 r/min |
Thermal motor protection | Thermistors |
---|
Gross Weight | 190.00 kg |
---|