Choke DC-Link SK DCL-950/120-C
Part no. 276997120
Product attributes
Technical description | DC LINK CHOKE SK DCL-950/120-C |
---|
Depth | 146 mm |
---|---|
Width | 147 mm |
Height | 230 mm |
Gross Weight | 13.20 kg |
---|
Part no. 276997120
Technical description | DC LINK CHOKE SK DCL-950/120-C |
---|
Depth | 146 mm |
---|---|
Width | 147 mm |
Height | 230 mm |
Gross Weight | 13.20 kg |
---|