Choke DC-Link SK DCL-950/320-C
Part no. 276997320
Product attributes
| Technical description | DC LINK CHOKE SK DCL-950/320-C |
|---|
| Min. permissible ambient temperature | -10.00 °C |
|---|---|
| Max. permissible ambient temperature | -10.00 °C |
| Height | 282 mm |
| Width | 189 mm |
| Depth | 180 mm |
| Gross Weight | 26.30 kg |
|---|