Choke Input SK CI1-230/20-C
Part no. 278999040
Product attributes
| Technical description | MAINS CHOKE SK CI1-230/20-C |
|---|
| Min. permissible ambient temperature | -10.00 °C |
|---|---|
| Max. permissible ambient temperature | 50.00 °C |
| Gross Weight | 2.20 kg |
|---|
Part no. 278999040
| Technical description | MAINS CHOKE SK CI1-230/20-C |
|---|
| Min. permissible ambient temperature | -10.00 °C |
|---|---|
| Max. permissible ambient temperature | 50.00 °C |
| Gross Weight | 2.20 kg |
|---|