Choke Input SK CI1-480/40-C
Part no. 276993040
Product attributes
| Technical description | MAINS CHOKE SK CI1-480/40-C |
|---|
| Min. permissible ambient temperature | -10.00 °C |
|---|---|
| Max. permissible ambient temperature | -10.00 °C |
| Gross Weight | 7.50 kg |
|---|
Part no. 276993040
| Technical description | MAINS CHOKE SK CI1-480/40-C |
|---|
| Min. permissible ambient temperature | -10.00 °C |
|---|---|
| Max. permissible ambient temperature | -10.00 °C |
| Gross Weight | 7.50 kg |
|---|