NORDAC BASE SK 180E-250-340-B
Part no. 275234353
Product attributes
Technical description | INVERTER SK 180E-250-340-B |
---|
Internal brake rectifier | No |
---|---|
Efficiency class | IE2 |
Mains supply | 3~ 380 … 480 V, -20% /+10 %, 47 … 63 Hz |
Control voltage type | Internal 24 V |
Protection class of drive electronics | IP55 |
Ventilation type | Features |
Brake chopper | Yes |
Status LED | Yes |
Available diagnostic interfaces | RS232 / RS485 |
Integrated bus connections | RS232, USS, ModBus, Interbus |
System bus | Potential not separated |
Digital inputs | 3 |
Digital outputs | 2 |
Analogue inputs | 2 |
Analogue/digital inputs | 2 |
PTC input | Yes |
Communication interface of the rotary encoder | Without |
Length | 221 mm |
---|---|
Width | 154 mm |
Height | 101 mm |
Output current (RMS) | 1.20 A |
Output current (FLA) | 1.10 A |
Min. pulse frequency | 3 kHz |
Max. pulse frequency | 16 kHz |
Max. output frequency | 400.00 Hz |
Nominal power | 0.25 kW |
Nominal power | 0.33 HP |
Efficiency | > 95% |
Gross Weight | 2.20 kg |
---|
Certifications | UL certification, CE labelling, cUL, EAC labelling, RoHS |
---|---|
Fulfilled EMC standard | EN 61800-3 |
Current vector control (ISD control) | Yes |
---|---|
Speed controller (closed-loop control) | No |
4 switchable parameter sets | Yes |
Stator resistance measurement | Yes |
PI/PID control | PI-Controller |
Integrierte PLC | Yes |