SK 1SI40/1SI50 – IEC 90 Motor adapter B14 C140
Part no. 60495040
Product attributes
| Technical description | FLEXBLOC IEC 90 140 1SI40/50/ |
|---|
| Flange type | IEC B14 |
|---|---|
| Oberflächenveredelung | Without surface treatment |
| Motor attachment (NEMA/IEC/Servo) | IEC90 |
| Outer diameter of drive flange | 120 mm |
|---|---|
| External diameter | 140 mm |
| Gross Weight | 0.86 kg |
|---|