SK 1SI40/1SI50/1SI63 – IEC 80 Motor adapter B5 A200
Part no. 60495230
Product attributes
| Technical description | FLEXBLOC IEC 80 200 1SI40/50/ |
|---|
| Flange type | IEC B5 |
|---|---|
| Oberflächenveredelung | Without surface treatment |
| Motor attachment (NEMA/IEC/Servo) | IEC80 |
| Outer diameter of drive flange | 120 mm |
|---|---|
| External diameter | 200 mm |
| Gross Weight | 0.80 kg |
|---|