Choke Input SK CI1-480/6-C
Part no. 276993006
Product attributes
Technical description | MAINS CHOKE SK CI1-480/6-C |
---|
Min. permissible ambient temperature | -10.00 °C |
---|---|
Max. permissible ambient temperature | 50.00 °C |
Gross Weight | 0.53 kg |
---|
Part no. 276993006
Technical description | MAINS CHOKE SK CI1-480/6-C |
---|
Min. permissible ambient temperature | -10.00 °C |
---|---|
Max. permissible ambient temperature | 50.00 °C |
Gross Weight | 0.53 kg |
---|