Choke Output SK CO1-480/60-C
Part no. 276992060
Product attributes
Technical description | MOTOR CHOKE SK CO1-480/ 60-C |
---|
Min. permissible ambient temperature | -10.00 °C |
---|---|
Max. permissible ambient temperature | 50.00 °C |
Gross Weight | 9.00 kg |
---|
Part no. 276992060
Technical description | MOTOR CHOKE SK CO1-480/ 60-C |
---|
Min. permissible ambient temperature | -10.00 °C |
---|---|
Max. permissible ambient temperature | 50.00 °C |
Gross Weight | 9.00 kg |
---|