NORDAC PRO SK 510E-301-340-A
Part no. 275720300
Product attributes
Technical description | INVERTER SK 510E-301-340-A |
---|
Efficiency class | IE2 |
---|---|
Mains supply | 3~ 380 … 480 V, -20% /+10 %, 47 … 63 Hz |
Protection class of drive electronics | IP20 |
Brake chopper | Yes |
Status LED | Yes |
Available diagnostic interfaces | RS232 / RS485 |
System bus | Without |
Digital inputs | 5 |
Analogue/digital inputs | 2 |
Analogue/digital outputs | 1 |
Relays | 2 |
PTC input via digital input | Yes |
PTC input | No |
Communication interface of the rotary encoder | HTL |
Output current (RMS) | 7.50 A |
---|---|
Output current (FLA) | 6.70 A |
Min. pulse frequency | 3 kHz |
Max. pulse frequency | 16 kHz |
Max. output frequency | 400.00 Hz |
Nominal power | 3.00 kW |
Nominal power | 4.00 HP |
Efficiency | > 95% |
Height | 275 mm |
Width | 98 mm |
Depth | 181 mm |
Gross Weight | 2.70 kg |
---|
Certifications | RoHS, cUL, cTick, CE labelling, UL certification, EAC labelling |
---|---|
Fulfilled EMC standard | EN 61800-3 |
Current vector control (ISD control) | Yes |
---|---|
Speed controller (closed-loop control) | No |
Positioning with POSICON | No |
4 switchable parameter sets | Yes |
Stator resistance measurement | Yes |
PI/PID control | PID-Controller |
Brake management | Yes |
Integrated PLC | No |
Lifting gear function | Yes |
Evacuation run | No |
Functional safety | STO - One channel - PL e, SS1-T - PL c |