SimpleBox SK CSX-3E
Part no. 275281413
The SK CSX-3E SimpleBox is a compact control device for installation in a control panel and direct connection to the frequency inverter with RJ12 diagnostics socket.
It is used to parameterise and control a connected frequency inverter.
Product attributes
| Technical description | SIMPLEBOX SK CSX-3E |
|---|
| Min. permissible ambient temperature | 0.00 °C |
|---|---|
| Max. permissible ambient temperature | 40.00 °C |
| Gross Weight | 0.63 kg |
|---|