SK 1SI40/1SI50/1SI63 – IEC 80 Motor adapter B14 C160
Part no. 60495130
Product attributes
| Technical description | FLEXBLOC IEC 80 160 1SI40/50/ |
|---|
| Flange type | IEC B14 |
|---|---|
| Oberflächenveredelung | Without surface treatment |
| Motor attachment (NEMA/IEC/Servo) | IEC80 |
| Outer diameter of drive flange | 120 mm |
|---|---|
| External diameter | 160 mm |
| Gross Weight | 0.65 kg |
|---|