100 LP/4 - S flange - 160S - 230/460V
Part no. 35812682
Product attributes
Technical description | 100LP/4 CUSB P18 230/460 TW |
---|
Cable entry (metric) | Cable gland at I |
---|---|
Motor type | Asynchronous |
Motor frame size | 100 |
Output signal | IE3 |
Braking motor | No |
Motor protection class | IP55 |
Insulation class | F |
Operating mode of motor | S1 |
Flange type motor | NORD B5 |
Power factor 1 | 0.75 |
---|---|
IA / IN 1 | 9.6 |
Nominal motor voltage (V) | 230/460 |
ETA 50% Nominal load voltage | 88.6 |
ETA 75% Nominal load voltage | 90.1 |
ETA 100% Nominal load voltage | 90.3 |
Nominal frequency | 60 Hz |
Nominal power | 2.20 kW |
Nominal power | 3.00 HP |
Motor speed | 1,765 r/min |
Thermal motor protection | Thermostat |
---|
Gross Weight | 25.00 kg |
---|
Certifications | CE labelling, UL certification, CSA certification, DoE-CC certification, CSAev certification |
---|