80 LP/4 - NEMA C-Face - N56C - 332/575V - BRE 10Nm - HL
Part no. 33610283
NORD standard asynchronous motors fulfill all common efficiency regulations, are available in all international standards and are available with various options.
Product attributes
Technical description | 80 LP/4 CUS P250 332/575 TW FDB10HL |
---|
Cable entry (metric) | Cable gland at I |
---|---|
Motor type | Asynchronous |
Motor frame size | 80 |
Efficiency class | IE3 |
Motor brake | With Brake |
Braking motor | Yes |
Brake protection class | IP55 |
Motor protection class | IP55 |
Insulation class | F |
Operating mode of motor | S1 |
Mechanical design | NEMA |
Flange type motor | IEC B14 |
Braking torque | 10 Nm |
---|---|
Power factor 1 | 0.70 |
IA / IN 1 | 6.5 |
Nominal motor voltage (V) | 332/575 |
ETA 50% Nominal load voltage | 84.4 |
ETA 75% Nominal load voltage | 85.5 |
ETA 100% Nominal load voltage | 85.5 |
Nominal frequency | 60 Hz |
Nominal power | 0.75 kW |
Nominal power | 1.00 HP |
Motor speed | 1,730 r/min |
Hand release lever | Brake with manual release (HL) |
---|---|
Thermal motor protection | Thermostat |
Gross Weight | 11.00 kg |
---|
Fulfilled certificates and conformities | CE labelling, UL certification, CSA certification, DoE-CC certification, CSAev certification |
---|