80 S/4 - NEMA C-Face - N56C - 230/460V
Part no. 33110012
NORD standard asynchronous motors fulfill all common efficiency regulations, are available in all international standards and are available with various options.
Product attributes
Technical description | 80 S/4 CUS P250 230/460 |
---|
Cable entry (metric) | Cable gland at I |
---|---|
Motor type | Asynchronous |
Motor frame size | 80 |
Efficiency class | IE1 |
Braking motor | No |
Motor protection class | IP55 |
Insulation class | F |
Operating mode of motor | S1 |
Mechanical design | NEMA |
Flange type motor | IEC B14 |
Power factor 1 | 0.71 |
---|---|
IA / IN 1 | 3.6 |
Nominal motor voltage (V) | 230/460 |
ETA 100% Nominal load voltage | 72.0 |
Nominal frequency | 60 Hz |
Nominal power | 0.55 kW |
Nominal power | 0.75 HP |
Motor speed | 1,710 r/min |
Gross Weight | 8.00 kg |
---|
Fulfilled certificates and conformities | UL certification, CSA certification |
---|