80 SP/4 - IEC B3 - 230/400V - BRE 10Nm
Part no. 33010195
NORD standard asynchronous motors fulfill all common efficiency regulations, are available in all international standards and are available with various options.
Product attributes
Technical description | 80 SP/4 P732 B3 230/400 TF 2/I FDB10 |
---|
Cable entry (metric) | Cable gland at I |
---|---|
Motor type | Asynchronous |
Motor frame size | 80 |
Efficiency class | IE3 |
Motor brake | With Brake |
Braking motor | Yes |
Brake protection class | IP55 |
Motor protection class | IP55 |
Insulation class | F |
Operating mode of motor | S1 |
Mechanical design | IEC |
Flange type motor | IEC B3 |
Braking torque | 10 Nm |
---|---|
Power factor 1 | 0.75 |
IA / IN 1 | 5.1 |
Nominal motor voltage (V) | 230/400 |
ETA 50% Nominal load voltage | 79.5 |
ETA 75% Nominal load voltage | 81.8 |
ETA 100% Nominal load voltage | 81.4 |
Nominal frequency | 50 Hz |
Nominal power | 0.55 kW |
Motor speed | 1,420 r/min |
Thermal motor protection | Thermistors |
---|
Gross Weight | 12.00 kg |
---|