90 LP/4 - NEMA Foot - N145T - 230/460V - BRE 20Nm - HL
Part no. 34610384
Product attributes
| Technical description | 90 LP/4 CUS P261 N145T 230/460 TW 2/I F. |
|---|
| Cable entry (metric) | Cable gland at I |
|---|---|
| Motor type | Asynchronous |
| Motor frame size | 90 |
| Efficiency class | IE3 |
| Braking motor | Yes |
| Motor protection class | IP55 |
| Insulation class | F |
| Operating mode of motor | S1 |
| Mechanical design | NEMA |
| Motor flange type | IEC B3 |
| Braking torque | 20 Nm |
|---|---|
| Cosine phi 1 | 0.78 |
| IA / IN 1 | 7.6 |
| Nominal motor voltage (V) | 230/460 |
| Efficiency (50% PN) | 86.3 |
| Efficiency (75% PN) | 87.4 |
| Efficiency (100% PN) | 86.5 |
| Nominal frequency | 60 Hz |
| Nominal power | 1.50 kW |
| Nominal power | 2.00 HP |
| Motor speed | 1,730 r/min |
| Hand release lever | Brake with manual release (HL) |
|---|---|
| Thermal motor protection | Thermostat |
| Terminal box position | Terminal box position for 2 |
| Gross Weight | 23.00 kg |
|---|
| Fulfilled certificates and conformities | CE labelling, UL certification, CSA certification, DoE-CC certification, CSAev certification, NOM certification |
|---|