90 SP/4 - NEMA C-Face - N145TC - 230/460V - BRE 20Nm - HL
Part no. 34110284
Product attributes
| Technical description | 90 SP/4 CUS P251 N145TC 230/460 TW FDB2. |
|---|
| Cable entry (metric) | Cable gland at I |
|---|---|
| Motor type | Asynchronous |
| Motor frame size | 90 |
| Efficiency class | IE3 |
| Braking motor | Yes |
| Motor protection class | IP55 |
| Insulation class | F |
| Operating mode of motor | S1 |
| Mechanical design | NEMA |
| Motor flange type | IEC B14 |
| Braking torque | 20 Nm |
|---|---|
| Cosine phi 1 | 0.76 |
| IA / IN 1 | 8.4 |
| Nominal motor voltage (V) | 230/460 |
| Efficiency (50% PN) | 86.3 |
| Efficiency (75% PN) | 87.4 |
| Efficiency (100% PN) | 86.5 |
| Nominal frequency | 60 Hz |
| Nominal power | 1.10 kW |
| Nominal power | 1.50 HP |
| Motor speed | 1,740 r/min |
| Hand release lever | Brake with manual release (HL) |
|---|---|
| Thermal motor protection | Thermostat |
| Terminal box position | Terminal box position for 1 |
| Gross Weight | 17.00 kg |
|---|
| Fulfilled certificates and conformities | CE labelling, UL certification, CSA certification, DoE-CC certification, CSAev certification, NOM certification |
|---|