About Us
NORD Gear Corporation USA
Local from a global network
Since 1965, NORD has become well established in the power transmission industry and grown to global proportions on the strength of product performance, superior customer service, and intelligent drive solutions. NORD makes its wide product range easily available through a global network that includes representation in over 65 countries, assembly factories in 36 countries and over employees
Many Locations, One Team
NORD Gear Corporation USA headquarters, located in Waunakee, WI. is one of five assembly centers located in North America. By providing all of our customers with prompt delivery and expert support services, we are firmly committed to exceeding customer expectations and being responsive to the ideas and specifications of customers anywhere in the world.
- Over 45 NORD District offices
- Over 500 Distributors locations
- USA: 360 gear units per day
- Waunakee, Wisconsin (North American Headquarters)
- Charlotte, North Carolina
- Corona, California
- Brampton, Ontario Canada
- Queretaro, Mexico
Manufacturing Technology
NORD is constantly improving and expanding its products to meet a never ending variety of industrial challenges. Being a privately held copmany, NORD continues to invest in equipment and facility expansions. NORD's US headquarters recently completed a significant investment in building expansion and new equipment. This increase in capacity allows for continued growth. NORD is an ISO 9000 certified company that implements the latest lean processes to ensure high quality products and support.
Aggressive Continuous Improvement Program
- 61% reduction in documented quality issues while increasing shipments 98% from 2010 to 2017
Aggressive Re-Investments
- As a privately owned business, NORD invests heavily in new product development, state of the art manufacturing equipment and modern facilities.
Global Re-Investments
- Over $100M
Short, on-time delivery
Short lead times (and we do mean short), No expedite fees (we don't charge extra because you're in a bind) and confirming your order quickly is our mission.
Innovation beyond the ordinary
NORD Drivesystems' product portfolio is extensive and continuously evolving in order to meet the needs of today's fast-changing markets. NORD's range of drive equipment includes: helical-inline, helical shaft-mount, helical-bevel, helical-worm, worm gears and large industrial gearboxes. Offering torque from 90 lb-in to 2,200,000 lb-in, AC electric motors rated from 1/6 HP to 250 HP and AC Vector Drives rated up to 250 HP.
NORD is your partner in motion. NORD does far more than manufacture the world's finest drive components. We provide our customers with optimum drive configurations for their specific needs, providing each and every one with truly complete and efficient systems at a price/quality ratio unmatched in today's competitive markets.