Assembly/housing cover SK 2282
Part no. 82218000
Product attributes
| Technical description | ASSEMBLY CVR SK 2282 |
|---|
| Oberflächenveredelung | Without surface treatment |
|---|---|
| Gear unit type | SK 2282 |
| Length | 188.00 mm |
|---|---|
| Height | 18.00 mm |
| Width | 104.00 mm |
| Gross Weight | 1.48 kg |
|---|