bore plug
Part no. 25805200
Product attributes
Technical description | BORE PLUG 52X10 SK32/652SU/3282 |
---|
External diameter | 52.0 mm |
---|---|
Bore diameter | 0.0 mm mm |
Height | 10.0 mm |
Gross Weight | 0.03 kg |
---|
Part no. 25805200
Technical description | BORE PLUG 52X10 SK32/652SU/3282 |
---|
External diameter | 52.0 mm |
---|---|
Bore diameter | 0.0 mm mm |
Height | 10.0 mm |
Gross Weight | 0.03 kg |
---|