bore plug

Part no. 25812000

Availability and est. ship date from:
Wisconsin
-
North Carolina
-
Texas
-

Product attributes

Technical description SEAL-CAP 120x12

External diameter 120.0 mm
Bore diameter 0.0 mm mm
Height 12.0 mm

Gross Weight 0.14 kg

Previously Viewed

NORDAC PRO SK 530P-551-340-A