brake
Part no. 19031922
Product attributes
Technical description | BR20 W 180 P FDB 6K HT C |
---|
Type of use | Working brake |
---|---|
Brake pad type | HT-Belag (Precima) |
Brake manufacturer type designation | FDB spring-applied brake |
Brake protection class | IP55 |
Braking torque | 20 Nm |
---|---|
Coil voltage | 180 V |
Rust and dust protection of brake | Without |
---|
Gross Weight | 2.86 kg |
---|
Fulfilled explosion protection directive | Without |
---|