brake hub

Part no. 19100222

Availability and est. ship date from:
Wisconsin
-
North Carolina
-
California
-
Texas
-

Product attributes

Technical description BR-HUB 6K P D20 10Nm MA FDB/FDW

Brake manufacturer type designation FDW spring-loaded brake , FDB spring-applied brake

Braking torque 10 Nm
Diameter of the shaft 20.0 mm

Gross Weight 0.01 kg