brake hub
Part no. 19100322
Product attributes
| Technical description | BR-HUB 6K P D20 20Nm MA FDB/FDW |
|---|
| Brake manufacturer type designation | FDW spring-loaded brake , FDB spring-applied brake |
|---|
| Braking torque | 20 Nm |
|---|---|
| Diameter of the shaft | 20.0 mm |
| Gross Weight | 0.12 kg |
|---|