brake pad

Part no. 19120802

Availability and est. ship date from:
Wisconsin
-
North Carolina
-
California
-
Texas
-

Product attributes

Technical description BR-PAD HD P VZ1 100Nm FDB/FDW

Brake pad type HD-Belag (Precima)
Brake manufacturer type designation FDW spring-loaded brake , FDB spring-applied brake

Braking torque 100 Nm

Gross Weight 0.20 kg