Braking Resistor SK BR4-60/600
Part no. 275991260
Product attributes
Technical description | BRAKE RESISTOR SK BR4-60/600 |
---|
Assembly of braking resistor | Features |
---|---|
Braking resistor type | Features |
Resistance | 60 Ω |
---|---|
Max. Energy consumption | 9.0 kWs |
Max. nominal power | 0.600 kW |
Gross Weight | 2.10 kg |
---|
Temperature monitoring of the braking resistor | No |
---|