CANopen SK CU4-CAO
Part no. 275271001
Internal customer unit for connecting a decentralised frequency inverter (NORDAC BASE, NORDAC FLEX, NORDAC LINK) to a CANopen field bus.
It is connected to the frequency inverter via the system bus and can directly control up to four frequency inverters. Two digital inputs are available.
Product attributes
| Technical description | CANOPEN SK CU4-CAO |
|---|
| Communication interface of the rotary encoder | Without |
|---|---|
| Digital inputs | 2 |
| Integrated bus connections | CANopen |
| Min. permissible ambient temperature | -25 °C |
|---|---|
| Max. permissible ambient temperature | 50 °C |
| Gross Weight | 0.10 kg |
|---|