cap screw
Part no. 22106250
Product attributes
Technical description | SHCS M 6 X 25 DIN 912 VZ |
---|
Coating | Galvanised |
---|---|
Precote / thread coating | Without |
Size of thread hole | M6 |
---|---|
Length | 25.0 mm |
Gross Weight | 0.01 kg |
---|
Part no. 22106250
Technical description | SHCS M 6 X 25 DIN 912 VZ |
---|
Coating | Galvanised |
---|---|
Precote / thread coating | Without |
Size of thread hole | M6 |
---|---|
Length | 25.0 mm |
Gross Weight | 0.01 kg |
---|