cap screw
Part no. 22108205
Product attributes
Technical description | SHCS M 8 X 20 DIN 912 VZ PRE30 |
---|
Coating | Galvanised |
---|---|
Precote / thread coating | precote 30, high-strength |
Size of thread hole | M8 |
---|---|
Length | 20.0 mm |
Gross Weight | 0.01 kg |
---|
Part no. 22108205
Technical description | SHCS M 8 X 20 DIN 912 VZ PRE30 |
---|
Coating | Galvanised |
---|---|
Precote / thread coating | precote 30, high-strength |
Size of thread hole | M8 |
---|---|
Length | 20.0 mm |
Gross Weight | 0.01 kg |
---|