coupling half
Part no. 52683620
Product attributes
| Technical description | CPLG HALF R48 D=48 IEC180 MTR SD |
|---|
| D1 bore diameter | 48.0 mm |
|---|---|
| D1 bore diameter | 1.8900 inch |
| Elastomer hardness | Without |
| Unit system | Metric |
| Length | 56.00 mm |
| Gross Weight | 2.04 kg |
|---|
Part no. 52683620
| Technical description | CPLG HALF R48 D=48 IEC180 MTR SD |
|---|
| D1 bore diameter | 48.0 mm |
|---|---|
| D1 bore diameter | 1.8900 inch |
| Elastomer hardness | Without |
| Unit system | Metric |
| Length | 56.00 mm |
| Gross Weight | 2.04 kg |
|---|