coupling sleeve
Part no. 50683320
Product attributes
Technical description | CPLG HALF J24 D=19 IEC 80 ST 6X6 |
---|
D1 bore diameter | 19.000 mm |
---|---|
Max. coupling torque | 24 Nm |
D1 bore diameter | 0.7500 inch |
D1 system of units | Metric |
Length | 37.00 mm |
Gross Weight | 0.19 kg |
---|