coupling sleeve
Part no. 50684000
Product attributes
| Technical description | CPLG HALF JUN 24 D=0.625 N56C OAL=37 |
|---|
| D1 bore diameter | 15.880 mm |
|---|---|
| Max. coupling torque | 24 Nm |
| D1 bore diameter | 0.6300 inch |
| D1 system of units | Imperial |
| Length | 37.00 mm |
| Gross Weight | 0.20 kg |
|---|