Endbell A FS 90 / Ø 160 mm
Part no. 14234300
Product attributes
| Technical description | A-ENDBELL 90 A0 S 160 AL |
|---|
| Flange type | NORD S-Flange |
|---|---|
| Oberflächenveredelung | Without surface treatment |
| Motor frame size | 90 |
| Outer diameter of flange | 160 mm |
|---|
| Gross Weight | 0.87 kg |
|---|