eyebolt
Part no. 22401000
Product attributes
Technical description | EYEBOLT DIN580 M10 C15E VZ |
---|
Coating | Galvanised |
---|---|
Precote / thread coating | Without |
Size of thread hole | M10 |
---|
Gross Weight | 0.11 kg |
---|
Part no. 22401000
Technical description | EYEBOLT DIN580 M10 C15E VZ |
---|
Coating | Galvanised |
---|---|
Precote / thread coating | Without |
Size of thread hole | M10 |
---|
Gross Weight | 0.11 kg |
---|