fan
Part no. 13599010
Product attributes
Technical description | FAN BR B=19 80 RADILON SHS105 SLO |
---|
Motor series | NORD |
---|---|
Art der Befestigung | Passfedernut |
Motor size | 80 |
Durchmesser der Nabe | 19 mm |
---|
Gross Weight | 0.05 kg |
---|
Explosion protection guideline | Without |
---|