fan
Part no. 14599020
Product attributes
| Technical description | FAN 90 A0 RADILON105 D19 KW |
|---|
| Fastening type | Passfedernut |
|---|---|
| Motor frame size | 90 |
| Diameter of the hub | 19 mm |
|---|
| Gross Weight | 0.09 kg |
|---|
| Fulfilled explosion protection directive | Without |
|---|
Part no. 14599020
| Technical description | FAN 90 A0 RADILON105 D19 KW |
|---|
| Fastening type | Passfedernut |
|---|---|
| Motor frame size | 90 |
| Diameter of the hub | 19 mm |
|---|
| Gross Weight | 0.09 kg |
|---|
| Fulfilled explosion protection directive | Without |
|---|