flat-head screw
Part no. 22936201
Product attributes
Technical description | PAN HD SCREW M 6X20 ISO7045-Z |
---|
Screw head type | Linsenkopf |
---|---|
Coating | Without |
Precote / thread coating | Without |
Screw drive type | Kreuzschlitz pozidriv |
Size of thread hole | M6 |
---|---|
Length | 20.0 mm |
Gross Weight | 0.01 kg |
---|