Half-wave rectifier GHE40L

Part no. 19141010

Half-wave rectifier GHE40L
Availability and est. ship date from:
Wisconsin
-
North Carolina
-
Texas
-

Product attributes

Technical description RECTIFIER HW N GHE40L 480V S YE UL

Protection class IP20

Min. permissible ambient temperature -25 °C
Max. permissible ambient temperature 75 °C
Length 48 mm
Height 27 mm
Width 36 mm

Gross Weight 0.03 kg

Previously Viewed

shaft mount housing