hex head screw
Part no. 22008256
Product attributes
Technical description | HHCS M 8 X 25 DIN 933 VZ PRE30 |
---|
Coating | Galvanised |
---|---|
Precote / thread coating | precote 30, high-strength |
Size of thread hole | M8 |
---|---|
Length | 25.0 mm |
Gross Weight | 0.02 kg |
---|
Part no. 22008256
Technical description | HHCS M 8 X 25 DIN 933 VZ PRE30 |
---|
Coating | Galvanised |
---|---|
Precote / thread coating | precote 30, high-strength |
Size of thread hole | M8 |
---|---|
Length | 25.0 mm |
Gross Weight | 0.02 kg |
---|