hex head screw

Part no. 22936105

Availability and est. ship date from:
Wisconsin
-
North Carolina
-
California
-
Texas
-

Product attributes

Technical description HHCS M 6 X 10 DIN 933 Z VZ 4.8

Beschichtung Galvanised
Precote / Gewindebeschichtung Without

Gewindenenngröße M6
Länge 10.0 mm

Bruttogewicht 0.00 kg